IESNA:LM-63-2002
[TEST]P1642278
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5B-722-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 158W 70CRI 2200K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.31A 157.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14653.4
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 157.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2486.5 2673.1 2727.8 2774.4 2782.4 2773.1 2785.1 2827.8 2890.4 3005.1 3157.1 3338.4 3534.4 3723.7 3899.7 
4077.0 4223.6 4341.0 4475.6 4640.9 4823.6 5035.6 5304.9 5603.5 5946.2 6255.5 6576.8 6696.8 5955.5 4528.9 
2534.5 857.3 508.0 152.0 0.0 0.0 0.0 
2486.5 2682.4 2738.4 2777.1 2781.1 2773.1 2789.1 2831.8 2901.1 3011.7 3166.4 3349.0 3543.7 3722.4 3899.7 
4067.7 4219.6 4350.3 4477.0 4624.9 4794.3 5007.6 5276.9 5564.9 5911.5 6239.5 6607.4 6786.1 6123.5 4724.9 
2746.4 927.9 534.6 180.0 0.0 0.0 0.0 
2486.5 2681.1 2730.4 2771.8 2783.8 2790.4 2822.4 2885.1 2969.1 3085.1 3239.7 3421.0 3607.7 3783.7 3950.3 
4115.7 4275.6 4422.3 4576.9 4736.9 4920.9 5151.6 5428.9 5775.5 6203.5 6602.1 7146.1 7504.7 7166.1 5971.5 
4447.6 2069.2 770.6 425.3 90.7 0.0 0.0 
2486.5 2685.1 2726.4 2762.4 2785.1 2810.4 2859.8 2941.1 3041.1 3161.1 3313.1 3485.0 3665.0 3830.3 3997.0 
4167.6 4343.6 4530.3 4742.3 4968.9 5236.9 5544.9 5914.2 6380.8 6936.7 7526.0 8204.6 8817.9 8852.6 7248.7 
5458.2 3377.0 1681.2 623.9 193.3 0.0 0.0 
2486.5 2675.8 2709.1 2737.1 2769.1 2810.4 2871.8 2955.7 3054.4 3167.7 3295.7 3439.7 3605.0 3769.0 3953.0 
4163.6 4397.0 4664.9 4956.9 5279.6 5640.9 6074.2 6586.1 7224.7 7962.0 8664.6 9371.2 9928.5 10159.1 9136.6 
6134.1 4049.0 2130.5 834.6 218.6 0.0 0.0 
2486.5 2661.1 2693.1 2715.8 2750.4 2801.1 2862.4 2945.1 3041.1 3146.4 3263.7 3402.4 3561.0 3734.3 3934.3 
4165.0 4439.6 4751.6 5094.2 5482.2 5894.2 6382.1 6986.1 7640.7 8347.3 8989.9 9589.9 10099.1 10321.8 9507.2 
6472.8 3745.0 1766.5 520.0 85.3 0.0 0.0 
2486.5 2658.4 2689.1 2701.1 2738.4 2789.1 2857.1 2934.4 3019.7 3114.4 3219.7 3353.0 3502.4 3681.0 3885.0 
4137.0 4422.3 4763.6 5142.2 5567.5 6067.5 6604.8 7219.4 7878.0 8496.6 9031.2 9519.2 9975.2 10024.5 8999.2 
6286.1 3170.4 1394.5 440.0 85.3 1.3 0.0 
2486.5 2638.4 2667.8 2671.8 2698.4 2753.1 2819.8 2897.1 2967.7 3042.4 3138.4 3251.7 3398.4 3575.7 3801.0 
4097.0 4437.0 4823.6 5296.9 5760.8 6350.1 6890.1 7459.4 7995.3 8448.6 8821.9 9192.6 9377.9 8879.2 7234.1 
4640.9 2305.1 851.9 486.6 276.0 6.7 0.0 
2486.5 2602.4 2626.4 2622.4 2635.8 2679.8 2743.8 2815.8 2886.4 2957.1 3041.1 3153.1 3298.4 3495.7 3755.7 
4099.7 4520.9 5039.6 5603.5 6235.5 6862.1 7399.4 7899.3 8279.3 8591.3 8820.6 8912.6 8529.9 7111.4 4583.6 
2030.5 746.6 380.0 197.3 36.0 4.0 0.0 
2486.5 2557.1 2565.1 2561.1 2570.4 2602.4 2658.4 2722.4 2791.8 2865.1 2951.7 3071.7 3237.1 3469.0 3787.7 
4213.0 4732.9 5367.5 6026.2 6668.8 7196.7 7599.4 7896.7 8127.3 8263.3 8266.0 7939.3 6840.8 4531.6 1985.2 
518.6 197.3 105.3 57.3 24.0 5.3 0.0 
2486.5 2506.5 2477.1 2459.8 2461.1 2487.8 2535.8 2590.4 2642.4 2701.1 2775.8 2871.8 3007.7 3210.4 3481.0 
3853.0 4329.0 4866.3 5455.5 5935.5 6292.8 6506.1 6660.8 6764.8 6728.8 6486.1 5768.8 4393.0 2406.5 807.9 241.3 
128.0 89.3 74.7 54.7 12.0 0.0 
2486.5 2470.5 2421.1 2378.5 2359.8 2369.1 2395.8 2426.5 2457.1 2494.5 2539.8 2605.1 2699.8 2841.1 3038.4 
3327.7 3681.0 4131.6 4600.9 4960.9 5218.2 5344.9 5402.2 5379.5 5211.6 4848.9 4106.3 2951.7 1483.9 504.0 172.0 
112.0 92.0 78.7 53.3 14.7 0.0 
2486.5 2423.8 2347.8 2279.8 2235.8 2213.1 2207.8 2209.1 2209.1 2209.1 2210.5 2221.1 2247.8 2294.5 2379.8 
2518.5 2698.4 2918.4 3145.1 3286.4 3307.7 3211.7 3030.4 2762.4 2386.5 1919.8 1357.2 825.3 390.6 166.7 88.0 58.7 
32.0 20.0 10.7 4.0 0.0 
2486.5 2369.1 2235.8 2105.2 1989.2 1890.5 1802.5 1711.9 1607.9 1491.9 1363.9 1222.6 1063.9 899.9 739.9 586.6 456.0 
360.0 297.3 260.0 232.0 209.3 188.0 169.3 150.7 132.0 113.3 96.0 76.0 57.3 40.0 28.0 18.7 10.7 8.0 5.3 0.0 
2486.5 2317.1 2122.5 1919.8 1722.5 1529.2 1331.9 1131.9 929.3 741.3 580.0 452.0 373.3 334.6 310.6 286.6 268.0 248.0 
229.3 209.3 190.7 173.3 158.7 144.0 129.3 112.0 94.7 81.3 66.7 52.0 37.3 25.3 17.3 12.0 9.3 6.7 0.0 
2486.5 2267.8 2007.8 1735.9 1439.9 1162.6 897.3 681.3 512.0 410.6 373.3 352.0 332.0 313.3 289.3 269.3 250.6 233.3 
217.3 200.0 185.3 169.3 153.3 137.3 121.3 106.7 92.0 78.7 66.7 54.7 40.0 30.7 22.7 16.0 10.7 6.7 0.0 
2486.5 2203.8 1899.8 1550.5 1190.6 871.9 609.3 452.0 390.6 370.6 353.3 337.3 320.0 301.3 277.3 260.0 241.3 224.0 
209.3 193.3 178.7 162.7 145.3 128.0 110.7 96.0 81.3 69.3 57.3 49.3 40.0 30.7 22.7 17.3 13.3 9.3 0.0 
2486.5 2173.1 1802.5 1399.9 977.3 667.9 461.3 394.6 376.0 358.6 344.0 329.3 312.0 292.0 272.0 253.3 234.6 218.6 
202.6 185.3 166.7 148.0 129.3 110.7 93.3 80.0 66.7 56.0 48.0 41.3 36.0 30.7 25.3 21.3 17.3 13.3 0.0 
2486.5 2135.8 1737.2 1282.6 847.9 546.6 412.0 385.3 369.3 354.6 340.0 325.3 309.3 289.3 270.6 250.6 230.6 210.6 192.0 
172.0 150.7 130.7 110.7 90.7 74.7 61.3 50.7 44.0 40.0 37.3 36.0 33.3 30.7 25.3 21.3 16.0 0.0 
2486.5 2103.8 1678.5 1191.9 755.9 481.3 398.6 381.3 365.3 350.6 336.0 321.3 305.3 285.3 265.3 245.3 224.0 201.3 178.7 
156.0 133.3 112.0 92.0 76.0 61.3 50.7 44.0 40.0 38.7 37.3 37.3 36.0 33.3 29.3 24.0 18.7 0.0 
2486.5 2086.5 1647.9 1154.6 710.6 454.6 396.0 378.6 364.0 349.3 333.3 317.3 301.3 281.3 261.3 241.3 218.6 193.3 169.3 
145.3 122.7 101.3 82.7 66.7 54.7 46.7 41.3 38.7 37.3 37.3 37.3 36.0 33.3 30.7 26.7 20.0 0.0 
2486.5 2095.8 1654.5 1147.9 718.6 448.0 396.0 380.0 364.0 348.0 333.3 317.3 300.0 280.0 261.3 240.0 216.0 192.0 166.7 
142.7 120.0 98.7 80.0 65.3 53.3 45.3 40.0 38.7 37.3 37.3 37.3 36.0 33.3 30.7 26.7 20.0 0.0 
